Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-W NPT - Cable glands for special applications
Bill of material
HSK-W 1.313.1000.70
AG
Thread
1'' NPT
FR
Colour
POS
Position
D1
18-25 mm
GL
19 mm
H
51.5 mm
L
91 mm
R
max. bending radius
14 mm
SW
42 mm
BN
Order No.
1.313.1000.70
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices